2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AS2301FSG1-02-11

Expand Table
1/5
GUI
Model
MODEL
Control method
CONTROL
Thread type
THREAD
Seal type
SEAL
Made to order
OMSC
D
T
H [mm]
D1 [mm]
D2 [mm]
D3 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
L5 [mm]
A [mm]
1|AS2301FSG1-01-01
2|AS2301FSG1-01-03
3|AS2301FSG1-01-07
4|AS2301FSG1-01-09
5|AS2301FSG1-02-03
6|AS2301FSG1-02-07
7|AS2301FSG1-02-09
8|AS2301FSG1-02-11
9|AS3301FSG1-02-07
10|AS3301FSG1-02-09
11|AS3301FSG1-02-11
12|AS3301FSG1-03-07
13|AS3301FSG1-03-09
14|AS3301FSG1-03-11
15|AS4301FSG1-04-11
16|AS4301FSG1-04-13
AS23*1FSG1-*01-01*
AS2301FSG1-01-01
(0) Meter-out
(-) R
(-) Without sealant
(-) None
1/8
1/8
13.0
7.2
9.6
12.0
13.3
24.0
17.5
36.0
43.90
40.80
AS23*1FSG1-*01-03*
AS2301FSG1-01-03
(0) Meter-out
(-) R
(-) Without sealant
(-) None
5/32
1/8
13.0
8.2
9.6
12.0
13.9
25.1
17.5
36.0
43.90
40.80
AS23*1FSG1-*01-07*
AS2301FSG1-01-07
(0) Meter-out
(-) R
(-) Without sealant
(-) None
1/4
1/8
13.0
11.2
10.2
12.0
16.4
29.1
20.2
38.7
43.90
40.80
AS23*1FSG1-*01-09*
AS2301FSG1-01-09
(0) Meter-out
(-) R
(-) Without sealant
(-) None
5/16
1/8
13.0
13.2
10.2
12.0
16.4
30.1
21.5
40.0
43.90
40.80
AS23*1FSG1-*02-03*
AS2301FSG1-02-03
(0) Meter-out
(-) R
(-) Without sealant
(-) None
5/32
1/4
17.0
8.2
12.9
13.0
16.5
29.9
17.5
40.1
49.70
44.20
AS23*1FSG1-*02-07*
AS2301FSG1-02-07
(0) Meter-out
(-) R
(-) Without sealant
(-) None
1/4
1/4
17.0
11.2
12.9
13.0
19.0
33.8
21.4
43.9
49.70
44.20
AS23*1FSG1-*02-09*
AS2301FSG1-02-09
(0) Meter-out
(-) R
(-) Without sealant
(-) None
5/16
1/4
17.0
13.2
12.9
13.0
19.0
34.9
23.5
46.0
49.70
44.20
AS23*1FSG1-*02-11*
AS2301FSG1-02-11
(0) Meter-out
(-) R
(-) Without sealant
(-) None
3/8
1/4
17.0
15.9
12.9
13.0
20.9
38.1
24.7
47.3
49.70
44.20
AS33*1FSG1-*02-07*
AS3301FSG1-02-07
(0) Meter-out
(-) R
(-) Without sealant
(-) None
1/4
3/8
19.0
11.2
12.9
16.6
20.2
36.0
21.4
57.8
63.10
57.90
AS33*1FSG1-*02-09*
AS3301FSG1-02-09
(0) Meter-out
(-) R
(-) Without sealant
(-) None
5/16
3/8
19.0
13.2
12.9
16.6
20.2
37.1
23.5
59.9
63.10
57.90
AS33*1FSG1-*02-11*
AS3301FSG1-02-11
(0) Meter-out
(-) R
(-) Without sealant
(-) None
3/8
3/8
19.0
15.9
17.4
16.6
23.0
41.2
26.1
62.5
63.10
57.90
AS33*1FSG1-*03-07*
AS3301FSG1-03-07
(0) Meter-out
(-) R
(-) Without sealant
(-) None
1/4
3/8
19.0
11.2
12.9
16.6
20.2
36.0
21.4
50.1
55.40
50.20
AS33*1FSG1-*03-09*
AS3301FSG1-03-09
(0) Meter-out
(-) R
(-) Without sealant
(-) None
5/16
3/8
19.0
13.2
12.9
16.6
20.2
37.1
23.5
52.2
55.40
50.20
AS33*1FSG1-*03-11*
AS3301FSG1-03-11
(0) Meter-out
(-) R
(-) Without sealant
(-) None
3/8
3/8
19.0
15.9
17.4
16.6
23.0
41.2
26.1
54.8
55.40
50.20
AS43*1FSG1-*04-11*
AS4301FSG1-04-11
(0) Meter-out
(-) R
(-) Without sealant
(-) None
3/8
1/2
24.0
15.9
17.4
18.8
25.6
46.4
26.1
61.2
64.10
57.00
AS43*1FSG1-*04-13*
AS4301FSG1-04-13
(0) Meter-out
(-) R
(-) Without sealant
(-) None
1/2
1/2
24.0
18.5
21.0
18.8
26.2
48.3
28.3
63.4
64.10
57.00
Show compressed display (16 configurable products)
ShorttextSpeed Controller with Indicator/Universal Type/Stainless Steel Type
Latest change26.01.2026 11:42:01
Unit

Classifications

By Functionality

BYFUNC_ADJUSTING Adjusting
BYFUNC_CONVEYING Conveying

By Categories

Fitting Fitting
Control_Unit Control Unit
Automation Automation

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-03-04-01 Speed controller (pneumatics)

ECLASS 13.0

51-03-04-01 Speed controller (pneumatics)

ECLASS 10.1

27-29-22-02 Speed controller (pneumatics)

ECLASS 6.2

27-29-22-02 Speed controller (pneumatics)
Add at least 2 products with